IESNA:LM-63-2002
[TEST]P1390117
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-850-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 80CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8510.6
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
31.4 28.8 31.4 36.6 41.9 47.1 52.4 57.6 62.8 70.7 81.2 99.5 133.5 164.9 164.9 162.3 170.2 185.9 233.0 421.5 659.7 717.3 646.6 547.1 411.0 335.1 295.8 274.9 264.4 246.1 219.9 159.7 62.8 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 31.4 36.6 41.9 47.1 49.7 55.0 57.6 65.4 70.7 83.8 104.7 128.3 130.9 128.3 125.7 133.5 157.1 253.9 374.4 408.4 379.6 337.7 280.1 248.7 235.6 227.8 222.5 212.0 188.5 146.6 70.7 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 31.4 34.0 39.3 44.5 47.1 52.4 52.4 57.6 62.8 70.7 75.9 91.6 96.9 94.2 83.8 81.2 83.8 86.4 89.0 99.5 115.2 128.3 149.2 164.9 175.4 183.2 180.6 178.0 157.1 133.5 75.9 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 31.4 34.0 39.3 41.9 44.5 49.7 49.7 55.0 57.6 65.4 68.1 81.2 83.8 83.8 75.9 73.3 75.9 75.9 78.5 86.4 99.5 109.9 125.7 141.4 149.2 154.5 154.5 157.1 144.0 125.7 75.9 20.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 31.4 34.0 36.6 41.9 44.5 47.1 47.1 49.7 52.4 57.6 62.8 70.7 73.3 73.3 68.1 68.1 68.1 68.1 68.1 73.3 81.2 89.0 104.7 115.2 123.0 128.3 128.3 133.5 130.9 117.8 78.5 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 28.8 31.4 36.6 39.3 41.9 41.9 41.9 47.1 47.1 52.4 55.0 57.6 60.2 60.2 57.6 60.2 57.6 57.6 57.6 60.2 65.4 70.7 81.2 91.6 94.2 99.5 102.1 112.6 115.2 107.3 78.5 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 28.8 31.4 34.0 36.6 39.3 39.3 39.3 41.9 41.9 44.5 47.1 47.1 47.1 49.7 49.7 52.4 49.7 47.1 47.1 47.1 47.1 49.7 57.6 65.4 68.1 70.7 75.9 89.0 102.1 99.5 78.5 28.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 28.8 31.4 34.0 34.0 36.6 36.6 36.6 39.3 39.3 41.9 44.5 44.5 44.5 44.5 44.5 47.1 47.1 44.5 44.5 44.5 44.5 47.1 55.0 62.8 65.4 68.1 73.3 81.2 89.0 86.4 68.1 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 28.8 31.4 31.4 34.0 36.6 36.6 36.6 36.6 36.6 39.3 39.3 39.3 39.3 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 44.5 52.4 60.2 62.8 65.4 68.1 73.3 75.9 73.3 57.6 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 26.2 28.8 31.4 31.4 34.0 34.0 34.0 34.0 34.0 36.6 36.6 36.6 36.6 36.6 36.6 36.6 39.3 36.6 39.3 39.3 39.3 41.9 47.1 55.0 60.2 62.8 65.4 62.8 60.2 57.6 47.1 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 26.2 28.8 28.8 28.8 31.4 31.4 31.4 31.4 31.4 34.0 31.4 31.4 31.4 31.4 31.4 31.4 34.0 34.0 36.6 36.6 36.6 39.3 44.5 52.4 57.6 60.2 60.2 55.0 47.1 44.5 36.6 20.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 26.2 28.8 28.8 28.8 28.8 28.8 28.8 28.8 28.8 31.4 28.8 28.8 28.8 28.8 28.8 28.8 31.4 31.4 34.0 34.0 34.0 36.6 41.9 47.1 49.7 52.4 49.7 44.5 39.3 36.6 28.8 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 26.2 26.2 26.2 28.8 28.8 28.8 28.8 28.8 28.8 28.8 28.8 28.8 26.2 26.2 26.2 26.2 28.8 26.2 28.8 31.4 34.0 36.6 39.3 41.9 41.9 41.9 39.3 36.6 31.4 26.2 20.9 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 23.6 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 23.6 23.6 23.6 23.6 23.6 23.6 26.2 26.2 31.4 34.0 36.6 36.6 34.0 34.0 28.8 26.2 20.9 18.3 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 23.6 23.6 23.6 26.2 23.6 23.6 23.6 23.6 23.6 23.6 23.6 23.6 20.9 20.9 20.9 20.9 20.9 18.3 20.9 23.6 28.8 31.4 34.0 31.4 26.2 23.6 18.3 15.7 13.1 7.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 23.6 23.6 23.6 26.2 23.6 23.6 23.6 23.6 20.9 20.9 20.9 20.9 18.3 18.3 18.3 18.3 18.3 18.3 18.3 20.9 23.6 23.6 26.2 23.6 20.9 18.3 13.1 13.1 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 23.6 23.6 23.6 23.6 23.6 20.9 20.9 20.9 20.9 20.9 18.3 18.3 15.7 15.7 15.7 15.7 18.3 18.3 18.3 15.7 18.3 15.7 18.3 15.7 13.1 13.1 10.5 7.9 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 20.9 23.6 20.9 20.9 20.9 20.9 18.3 18.3 15.7 15.7 13.1 13.1 10.5 13.1 15.7 15.7 15.7 13.1 10.5 7.9 7.9 7.9 7.9 5.2 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 20.9 20.9 20.9 18.3 18.3 18.3 15.7 15.7 13.1 13.1 10.5 10.5 7.9 10.5 13.1 15.7 13.1 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 20.9 20.9 20.9 18.3 18.3 18.3 15.7 13.1 10.5 10.5 7.9 7.9 5.2 7.9 10.5 13.1 10.5 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 20.9 20.9 20.9 18.3 18.3 15.7 13.1 13.1 10.5 10.5 7.9 5.2 5.2 5.2 7.9 7.9 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 18.3 18.3 18.3 15.7 15.7 15.7 13.1 10.5 7.9 7.9 5.2 2.6 2.6 2.6 2.6 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 18.3 18.3 18.3 15.7 15.7 13.1 10.5 7.9 5.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 18.3 18.3 18.3 15.7 15.7 13.1 10.5 5.2 5.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 20.9 20.9 18.3 18.3 18.3 15.7 15.7 10.5 7.9 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 18.3 15.7 15.7 15.7 13.1 13.1 10.5 7.9 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 18.3 15.7 15.7 15.7 13.1 13.1 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 18.3 15.7 15.7 15.7 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 18.3 15.7 15.7 13.1 13.1 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 15.7 13.1 13.1 13.1 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 15.7 13.1 13.1 10.5 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 15.7 13.1 13.1 10.5 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 15.7 13.1 13.1 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 10.5 10.5 7.9 7.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 10.5 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 10.5 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 18.3 15.7 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 18.3 15.7 13.1 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.6 18.3 15.7 13.1 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 20.9 18.3 15.7 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 26.2 20.9 18.3 15.7 13.1 10.5 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 23.6 20.9 18.3 13.1 10.5 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 23.6 20.9 18.3 15.7 13.1 7.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 26.2 23.6 20.9 18.3 15.7 10.5 7.9 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 28.8 26.2 23.6 20.9 18.3 13.1 10.5 7.9 5.2 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 28.8 26.2 23.6 20.9 18.3 15.7 13.1 7.9 5.2 5.2 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 31.4 28.8 26.2 23.6 20.9 18.3 15.7 10.5 7.9 5.2 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 34.0 31.4 28.8 26.2 23.6 20.9 18.3 13.1 10.5 7.9 7.9 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 34.0 31.4 28.8 26.2 26.2 23.6 18.3 15.7 10.5 10.5 7.9 7.9 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 34.0 31.4 28.8 28.8 26.2 20.9 18.3 13.1 13.1 10.5 10.5 7.9 7.9 7.9 5.2 5.2 5.2 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 34.0 31.4 31.4 28.8 26.2 23.6 18.3 15.7 13.1 10.5 10.5 7.9 7.9 7.9 5.2 5.2 5.2 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 34.0 34.0 31.4 31.4 28.8 26.2 20.9 18.3 15.7 13.1 13.1 10.5 10.5 7.9 7.9 7.9 7.9 7.9 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.2 5.2 5.2 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 36.6 34.0 34.0 31.4 31.4 26.2 23.6 18.3 15.7 15.7 13.1 10.5 10.5 10.5 7.9 7.9 7.9 7.9 7.9 7.9 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 7.9 7.9 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 36.6 36.6 34.0 34.0 31.4 28.8 23.6 20.9 18.3 15.7 15.7 13.1 13.1 10.5 10.5 10.5 10.5 10.5 7.9 7.9 5.2 5.2 5.2 5.2 5.2 5.2 5.2 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 36.6 36.6 34.0 34.0 34.0 28.8 26.2 20.9 18.3 18.3 15.7 13.1 13.1 10.5 10.5 10.5 10.5 10.5 7.9 7.9 5.2 5.2 5.2 5.2 5.2 5.2 5.2 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 36.6 36.6 34.0 34.0 34.0 31.4 28.8 23.6 20.9 18.3 18.3 15.7 15.7 13.1 13.1 13.1 13.1 10.5 7.9 7.9 5.2 5.2 5.2 5.2 5.2 5.2 5.2 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 39.3 39.3 36.6 36.6 36.6 31.4 28.8 26.2 20.9 20.9 18.3 15.7 15.7 13.1 13.1 13.1 13.1 13.1 10.5 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 39.3 39.3 36.6 36.6 36.6 34.0 31.4 26.2 23.6 20.9 20.9 18.3 18.3 15.7 15.7 15.7 15.7 13.1 10.5 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 39.3 39.3 36.6 36.6 36.6 34.0 31.4 28.8 23.6 20.9 20.9 18.3 18.3 15.7 15.7 15.7 15.7 13.1 10.5 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 39.3 39.3 36.6 36.6 36.6 34.0 31.4 28.8 23.6 23.6 20.9 20.9 18.3 18.3 18.3 18.3 15.7 15.7 13.1 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 39.3 39.3 39.3 36.6 36.6 36.6 36.6 31.4 28.8 26.2 23.6 23.6 20.9 20.9 18.3 18.3 18.3 18.3 15.7 13.1 13.1 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 36.6 36.6 36.6 31.4 28.8 26.2 26.2 23.6 23.6 20.9 20.9 20.9 20.9 18.3 18.3 15.7 13.1 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 36.6 36.6 36.6 31.4 28.8 26.2 26.2 23.6 23.6 20.9 20.9 20.9 20.9 18.3 18.3 15.7 13.1 10.5 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 36.6 36.6 36.6 31.4 28.8 26.2 26.2 23.6 23.6 23.6 23.6 23.6 23.6 20.9 20.9 18.3 15.7 13.1 10.5 10.5 10.5 10.5 10.5 10.5 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 36.6 34.0 34.0 31.4 28.8 28.8 28.8 26.2 26.2 23.6 23.6 23.6 26.2 26.2 23.6 20.9 18.3 15.7 13.1 13.1 10.5 10.5 13.1 10.5 10.5 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 34.0 34.0 34.0 34.0 34.0 31.4 28.8 28.8 28.8 26.2 26.2 26.2 26.2 26.2 26.2 28.8 26.2 20.9 18.3 15.7 13.1 13.1 13.1 13.1 13.1 13.1 10.5 7.9 7.9 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 34.0 34.0 34.0 31.4 31.4 31.4 28.8 28.8 28.8 26.2 26.2 26.2 26.2 26.2 28.8 31.4 28.8 23.6 20.9 18.3 15.7 15.7 13.1 13.1 15.7 13.1 10.5 7.9 7.9 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 34.0 34.0 34.0 31.4 31.4 31.4 28.8 28.8 28.8 28.8 28.8 28.8 28.8 28.8 31.4 31.4 31.4 26.2 26.2 26.2 23.6 23.6 20.9 18.3 20.9 18.3 15.7 13.1 10.5 7.9 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 34.0 34.0 34.0 34.0 31.4 31.4 31.4 31.4 31.4 28.8 28.8 31.4 31.4 31.4 31.4 34.0 31.4 31.4 31.4 34.0 34.0 31.4 26.2 26.2 23.6 20.9 18.3 15.7 13.1 7.9 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 36.6 34.0 34.0 34.0 34.0 34.0 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 34.0 34.0 34.0 34.0 36.6 41.9 41.9 36.6 34.0 31.4 28.8 26.2 23.6 20.9 13.1 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 36.6 34.0 34.0 34.0 34.0 34.0 31.4 31.4 31.4 31.4 31.4 31.4 31.4 34.0 34.0 34.0 34.0 34.0 34.0 36.6 41.9 49.7 49.7 44.5 39.3 36.6 31.4 28.8 26.2 23.6 15.7 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 36.6 34.0 34.0 34.0 36.6 34.0 34.0 34.0 34.0 34.0 34.0 34.0 34.0 36.6 36.6 36.6 36.6 36.6 36.6 39.3 44.5 49.7 52.4 49.7 47.1 44.5 41.9 39.3 34.0 31.4 23.6 15.7 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 36.6 36.6 34.0 34.0 36.6 36.6 36.6 36.6 36.6 39.3 39.3 39.3 39.3 41.9 41.9 44.5 47.1 52.4 55.0 55.0 55.0 55.0 49.7 47.1 44.5 41.9 34.0 20.9 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 39.3 36.6 36.6 36.6 36.6 36.6 36.6 36.6 36.6 39.3 39.3 41.9 41.9 44.5 44.5 47.1 47.1 52.4 55.0 60.2 62.8 62.8 60.2 57.6 52.4 49.7 41.9 26.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 36.6 36.6 36.6 36.6 39.3 36.6 36.6 36.6 39.3 39.3 39.3 39.3 39.3 41.9 41.9 44.5 44.5 47.1 47.1 49.7 49.7 52.4 57.6 65.4 70.7 70.7 68.1 65.4 60.2 57.6 49.7 31.4 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 39.3 39.3 39.3 39.3 41.9 39.3 39.3 39.3 41.9 41.9 41.9 41.9 44.5 47.1 47.1 49.7 49.7 49.7 49.7 52.4 52.4 55.0 62.8 70.7 73.3 75.9 75.9 75.9 75.9 73.3 60.2 31.4 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 39.3 39.3 39.3 41.9 41.9 41.9 41.9 41.9 44.5 47.1 47.1 47.1 47.1 49.7 52.4 55.0 52.4 52.4 52.4 55.0 55.0 57.6 65.4 73.3 78.5 81.2 81.2 86.4 91.6 86.4 73.3 34.0 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 41.9 41.9 41.9 44.5 44.5 44.5 44.5 47.1 49.7 49.7 49.7 52.4 55.0 55.0 57.6 57.6 55.0 52.4 55.0 55.0 60.2 70.7 78.5 81.2 83.8 89.0 96.9 104.7 102.1 83.8 34.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 41.9 41.9 44.5 44.5 47.1 47.1 47.1 49.7 52.4 52.4 52.4 55.0 57.6 60.2 62.8 60.2 57.6 55.0 57.6 57.6 62.8 73.3 81.2 83.8 89.0 94.2 107.3 120.4 115.2 94.2 34.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 41.9 44.5 47.1 47.1 49.7 49.7 52.4 55.0 57.6 60.2 62.8 68.1 68.1 68.1 70.7 68.1 68.1 65.4 70.7 78.5 83.8 96.9 104.7 107.3 112.6 115.2 123.0 128.3 117.8 89.0 31.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 44.5 44.5 49.7 49.7 52.4 55.0 57.6 60.2 65.4 68.1 75.9 81.2 78.5 78.5 78.5 75.9 78.5 78.5 83.8 99.5 107.3 120.4 128.3 133.5 136.1 136.1 138.7 136.1 120.4 81.2 31.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 44.5 47.1 49.7 52.4 55.0 57.6 60.2 65.4 70.7 75.9 86.4 91.6 89.0 86.4 83.8 83.8 86.4 89.0 96.9 117.8 128.3 141.4 151.8 157.1 159.7 154.5 151.8 144.0 123.0 75.9 28.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 44.5 47.1 52.4 55.0 57.6 60.2 65.4 70.7 75.9 83.8 96.9 104.7 99.5 94.2 91.6 91.6 96.9 99.5 109.9 138.7 149.2 164.9 175.4 180.6 183.2 175.4 167.5 151.8 125.7 68.1 26.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 47.1 49.7 55.0 57.6 62.8 65.4 73.3 81.2 91.6 109.9 130.9 136.1 133.5 130.9 138.7 175.4 259.2 337.7 387.4 408.4 390.1 311.5 274.9 251.3 238.2 219.9 201.6 175.4 125.7 62.8 26.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 47.1 49.7 55.0 60.2 65.4 70.7 78.5 89.0 104.7 133.5 164.9 167.5 164.9 167.5 185.9 256.5 421.5 573.3 664.9 675.4 630.9 458.1 371.7 319.4 290.6 261.8 233.0 196.3 125.7 57.6 23.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 52.4 57.6 62.8 70.7 78.5 89.0 112.6 157.1 222.5 269.6 293.2 322.0 371.7 484.3 769.6 1272.3 1835.1 1992.2 1829.9 1500.0 1180.7 879.6 651.8 484.3 371.7 288.0 227.8 125.7 62.8 23.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 52.4 60.2 65.4 75.9 83.8 99.5 136.1 206.8 311.5 371.7 416.2 476.4 573.3 782.7 1282.7 2123.1 3096.9 3319.4 2981.7 2369.2 1903.2 1387.5 984.3 678.0 481.7 342.9 259.2 123.0 65.4 23.6 2.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 55.0 62.8 68.1 81.2 102.1 157.1 259.2 405.8 568.1 706.8 832.5 976.5 1167.6 1565.5 2500.0 3801.1 4903.2 5125.8 4772.3 4178.1 3748.8 3214.7 2599.5 1816.8 1102.1 615.2 332.5 136.1 70.7 26.2 2.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 55.0 62.8 70.7 89.0 117.8 217.3 384.8 604.7 824.6 1041.9 1246.1 1473.9 1761.8 2350.8 3717.3 5479.2 6709.6 6932.1 6560.3 5984.4 5594.3 5042.0 4214.7 2952.9 1722.5 884.8 403.1 146.6 75.9 26.2 2.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 57.6 65.4 73.3 94.2 136.1 274.9 507.9 803.7 1081.2 1374.4 1662.3 1973.9 2353.4 3133.6 4934.7 7154.6 8515.9 8735.8 8350.9 7793.3 7439.9 6869.2 5827.3 4091.7 2340.4 1157.1 476.4 159.7 81.2 28.8 2.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 57.6 65.4 75.9 99.5 151.8 332.5 630.9 1002.6 1337.7 1709.5 2076.0 2471.3 2947.7 3916.3 6152.0 8832.6 10322.2 10542.1 10138.9 9599.7 9285.5 8696.5 7442.6 5227.8 2960.8 1426.7 547.1 170.2 86.4 28.8 2.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 57.6 68.1 81.2 109.9 199.0 486.9 890.1 1343.0 1777.5 2188.5 2610.0 3047.2 3670.2 4997.5 7445.2 10165.1 11513.3 11743.7 11458.3 11165.1 10955.7 10193.9 8481.8 6112.7 3743.5 2107.4 712.1 212.0 89.0 26.2 2.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 41.9 44.5 49.7 60.2 68.1 83.8 120.4 246.1 638.8 1146.6 1680.7 2217.3 2667.6 3144.0 3623.1 4392.8 6076.0 8735.8 11495.0 12701.8 12945.3 12777.7 12728.0 12623.3 11691.3 9521.1 6994.9 4526.3 2788.0 877.0 253.9 91.6 26.2 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 49.7 60.2 70.7 89.0 128.3 293.2 790.6 1403.2 2018.4 2657.1 3149.3 3680.7 4201.7 5115.3 7154.6 10029.0 12824.9 13890.3 14149.5 14097.1 14293.5 14290.9 13191.4 10560.4 7879.7 5309.0 3471.3 1041.9 295.8 94.2 23.6 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 49.7 60.2 70.7 91.6 138.7 340.3 945.0 1662.3 2358.7 3096.9 3628.3 4214.7 4777.6 5837.8 8235.8 11322.2 14157.3 15081.4 15351.1 15416.5 15858.9 15961.0 14688.8 11599.7 8764.6 6091.7 4151.9 1206.8 337.7 96.9 20.9 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 49.7 60.2 70.7 94.2 151.8 403.1 1091.6 1911.0 2659.7 3390.1 3963.4 4615.3 5272.4 6494.9 9165.1 12696.6 15440.1 16340.6 16581.5 16796.1 17314.5 17199.3 15568.4 12361.5 9405.9 6874.5 4625.7 1374.4 408.4 104.7 23.6 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 39.3 41.9 49.7 60.2 73.3 96.9 167.5 466.0 1238.2 2162.3 2958.2 3683.3 4298.5 5015.8 5769.7 7152.0 10094.4 14071.0 16722.8 17597.2 17814.5 18175.7 18770.0 18437.5 16448.0 13123.3 10049.9 7659.8 5102.2 1541.9 479.1 115.2 23.6 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 41.9 49.7 60.2 73.3 96.9 180.6 526.2 1384.8 2411.0 3259.2 3976.5 4631.0 5416.3 6264.5 7809.1 11021.2 15445.3 18005.6 18856.4 19044.9 19552.7 20225.5 19673.2 17324.9 13882.5 10691.3 8442.6 5576.0 1706.8 547.1 123.0 26.2 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 41.9 49.7 60.2 73.3 99.5 193.7 589.0 1531.4 2659.7 3557.7 4269.7 4966.1 5816.9 6759.3 8466.1 11950.5 16819.7 19288.3 20113.0 20275.3 20932.3 21681.0 20911.4 18204.5 14644.3 11332.7 9225.3 6049.9 1874.4 617.8 130.9 26.2 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 41.9 49.7 60.2 73.3 102.1 199.0 633.5 1633.5 2790.6 3670.2 4379.7 5117.9 5994.9 6997.5 8819.5 12453.1 17374.7 19832.8 20712.4 20982.1 21746.5 22424.5 21531.8 18683.6 14989.8 11866.7 9665.1 6206.9 2060.2 672.8 130.9 26.2 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 36.6 41.9 49.7 60.2 73.3 104.7 201.6 678.0 1735.6 2924.1 3780.2 4489.6 5269.7 6175.5 7235.7 9170.3 12955.7 17927.0 20377.4 21314.5 21688.9 22558.0 23168.0 22149.6 19162.7 15332.8 12398.1 10104.9 6366.6 2248.7 727.8 130.9 26.2 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 39.3 47.1 60.2 73.3 104.7 206.8 722.5 1837.7 3055.0 3892.7 4599.6 5421.6 6353.5 7474.0 9523.7 13458.4 18482.0 20919.3 21914.0 22393.1 23372.2 23908.8 22770.1 19639.1 15678.3 12932.2 10544.7 6523.7 2434.6 780.1 128.3 26.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 39.3 47.1 60.2 73.3 107.3 209.4 767.0 1939.8 3185.9 4002.7 4709.5 5573.4 6531.5 7712.2 9874.5 13961.0 19034.4 21463.8 22513.5 23099.9 24183.7 24652.3 23387.9 20118.2 16021.3 13463.6 10984.5 6680.8 2620.5 835.1 128.3 26.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 39.3 47.1 60.2 73.3 104.7 206.8 740.9 1869.1 3065.5 3895.4 4589.1 5392.8 6316.9 7445.2 9474.0 13377.2 18374.7 20843.3 21804.1 22280.5 23228.2 23728.2 22552.8 19432.3 15544.8 12885.1 10481.9 6497.5 2452.9 837.7 141.4 26.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 39.3 47.1 60.2 73.3 102.1 201.6 714.7 1798.5 2945.1 3790.6 4466.1 5212.1 6099.6 7178.1 9070.9 12790.8 17715.0 20222.9 21092.0 21461.1 22270.1 22806.7 21720.3 18746.4 15068.4 12306.5 9979.3 6316.9 2285.4 840.3 151.8 26.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 57.6 70.7 99.5 199.0 688.5 1725.2 2822.0 3683.3 4345.6 5031.5 5884.9 6911.1 8670.3 12207.0 17052.7 19602.5 20382.6 20639.1 21314.5 21882.6 20885.2 18060.6 14589.3 11725.4 9474.0 6133.6 2117.8 840.3 164.9 23.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 57.6 70.7 96.9 193.7 662.3 1654.5 2701.6 3576.0 4222.6 4850.9 5667.6 6644.1 8267.2 11620.6 16393.0 18982.0 19670.5 19819.8 20356.4 20958.5 20050.1 17374.7 14112.8 11146.8 8971.4 5950.4 1950.3 842.9 175.4 23.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 57.6 70.7 94.2 180.6 594.3 1481.7 2460.8 3295.9 3945.1 4534.1 5267.1 6133.6 7565.6 10652.0 15091.9 17712.4 18450.6 18610.3 19029.2 19573.7 18895.7 16537.0 13408.6 10471.4 8264.6 5502.7 1798.5 761.8 164.9 23.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 57.6 70.7 91.6 167.5 528.8 1311.5 2219.9 3015.8 3670.2 4217.4 4864.0 5623.1 6866.6 9683.4 13790.8 16442.7 17233.3 17400.9 17701.9 18188.8 17741.2 15696.6 12701.8 9796.0 7557.7 5055.1 1644.0 678.0 151.8 20.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 55.0 68.1 89.0 154.5 460.7 1138.8 1976.5 2735.7 3392.7 3900.6 4463.4 5112.7 6165.0 8714.8 12489.8 15173.1 16013.4 16188.8 16374.7 16801.4 16584.1 14858.9 11997.6 9120.6 6850.9 4607.4 1492.2 596.9 141.4 20.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 55.0 68.1 86.4 141.4 392.7 966.0 1735.6 2455.5 3115.2 3583.8 4060.3 4602.2 5463.5 7746.2 11188.7 13903.4 14793.5 14979.3 15047.4 15416.5 15429.6 14018.6 11290.8 8445.2 6144.1 4159.8 1337.7 513.1 128.3 18.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 55.0 65.4 83.8 128.3 332.5 816.8 1473.9 2110.0 2691.2 3117.9 3562.9 4062.9 4816.8 6777.6 9890.2 12659.9 13683.5 13866.8 13798.7 13929.6 13827.5 12597.1 10165.1 7557.7 5345.7 3497.4 1157.1 437.2 120.4 20.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 44.5 52.4 65.4 78.5 117.8 272.3 667.6 1214.7 1764.4 2264.4 2654.5 3068.1 3526.2 4167.6 5806.4 8591.8 11419.1 12576.2 12756.8 12550.0 12442.6 12222.7 11175.6 9039.4 6670.3 4547.2 2835.1 976.5 358.6 112.6 23.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 41.9 52.4 62.8 75.9 104.7 209.4 518.3 952.9 1416.3 1840.3 2188.5 2570.7 2987.0 3521.0 4837.8 7293.3 10175.6 11466.2 11644.2 11298.6 10955.7 10620.6 9754.1 7911.1 5782.8 3748.8 2172.8 793.2 282.7 104.7 26.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 41.9 49.7 60.2 70.7 91.6 149.2 369.1 691.1 1070.7 1413.6 1722.5 2073.3 2447.7 2871.8 3866.6 5994.9 8932.1 10356.2 10531.6 10049.9 9468.8 9015.9 8332.6 6785.5 4895.4 2950.3 1510.5 612.6 204.2 96.9 28.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 41.9 49.7 57.6 68.1 86.4 130.9 301.1 555.0 861.3 1141.4 1384.8 1662.3 1960.8 2308.9 3099.5 4803.8 7256.7 8583.9 8767.2 8288.1 7691.2 7209.6 6573.4 5303.8 3816.8 2322.0 1222.5 531.4 191.1 91.6 26.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 31.4 36.6 41.9 47.1 55.0 65.4 78.5 112.6 233.0 416.2 649.2 869.1 1049.8 1248.7 1476.5 1746.1 2335.1 3612.6 5581.3 6814.3 7002.8 6526.3 5913.7 5400.6 4814.2 3824.7 2738.3 1696.4 934.6 447.7 178.0 83.8 26.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 34.0 39.3 47.1 52.4 62.8 73.3 94.2 164.9 277.5 437.2 594.3 712.1 835.1 989.5 1180.7 1568.1 2418.9 3903.2 5042.0 5235.7 4764.5 4136.2 3591.7 3055.0 2343.0 1657.1 1068.1 644.0 363.9 164.9 78.5 23.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 34.0 39.3 44.5 49.7 60.2 65.4 75.9 96.9 141.4 227.8 322.0 374.4 424.1 502.6 617.8 801.1 1227.8 2227.8 3269.7 3471.3 3002.7 2358.7 1785.4 1295.8 861.3 578.5 439.8 356.0 282.7 151.8 70.7 20.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 34.0 39.3 44.5 49.7 57.6 62.8 70.7 83.8 109.9 162.3 227.8 269.6 293.2 332.5 392.7 492.2 730.4 1324.6 1963.4 2094.3 1824.6 1452.9 1096.9 814.2 578.5 426.7 350.8 301.1 251.3 157.1 68.1 20.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 31.4 36.6 41.9 47.1 52.4 57.6 62.8 70.7 81.2 99.5 133.5 164.9 164.9 162.3 170.2 185.9 233.0 421.5 659.7 717.3 646.6 547.1 411.0 335.1 295.8 274.9 264.4 246.1 219.9 159.7 62.8 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
